Select a different country or region to see content for your location.
United States
18:16:58 GMT+0000 (Coordinated Universal Time)

MF-INDUCTOR-44KW-25M-D19-180C
Medium frequency inductor
Flexible MF inductor, Ø 19mm for 44kW generators
Replaces
3502005251
Preferred product
Technical data
L | 25 m | Length |
D | 19 mm | Cable diameter |
Pmax | 44 kW | For generators with power, max. ... |
ϑmax | 180 °C | Max. permitted heating temperature |
140 mm | Min. winding diameter (approx.) | |
≈m | 24 kg | Weight |
Downloads:
Your current product variant
Version | 44 flex | Flexible for 44 kW generators |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products